EVAL6393FB
Lorem ipsum dolor sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore.
Browser more →As railway systems become increasingly digitized and interconnected, they face growing risks from cyber threats. This document provides insights into mitigating these risks by aligning with industry standards and upcoming regulations, such as the EU Cyber Resilience Act (CRA).
Who should read this?
This whitepaper is targeted at:
The whitepaper outlines a framework for developing secure railway systems based on the IEC 62443 standard series. It highlights how ST’s STM32 microcontrollers/microprocessors and the STM32Trust security framework provide a robust foundation for achieving compliance with cybersecurity regulations.
Key features include:
Simplifying full SESIP Level 3 certification
Selecting a microcontroller and Root of Trust (RoT) that are certified to SESIP Level 3 simplifies and accelerates achieving the full SESIP Level 3 certification required for the end product. By building IoT devices around SESIP-certified STM32 microcontrollers, developers can minimize or even avoid additional validation steps, significantly reducing complexity and speeding up the certification process. This ensures compliance with the latest cybersecurity regulations, such as the CRA, while allowing developers to focus on enhancing core product functionality.
With these resources, railway component developers can confidently design, test, and deploy systems that meet the highest standards of cybersecurity.
Lorem ipsum dolor sit amet, consectetur adipisicing elit.
Time
Content
8:00 - 9:00
Registration and system check for pre-installed tools
Eval Board
Lorem ipsum dolor sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore.
Browser more →Eval Board
Lorem ipsum dolor sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore.
Browser more →Eval Board
Lorem ipsum dolor sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore.
Browser more →Lorem ipsum dolor sit amet, consectetur adipisicing elit.Lorem ipsum dolor sit amet, consectetur adipisicing elit.Lorem ipsum dolor sit amet, consectetur adipisicing elit.Lorem ipsum dolor sit amet, consectetur adipisicing elit.