9:30 am – 9:55 am
Presenter: STMicroelectronics
We will introduce ST’s edge AI development platforms: Cube AI and NanoEdge AI Studio in the context of an Edge AI project. This presentation will highlight the steps required to develop a product built around Edge AI on STM32 platforms and the solutions enabled by ST’s tools. From project definition to data collection and model optimization, we will go through the steps using an example use case.
10:00 am – 10:25 am
Presenter: STMicroelectronics
End users can now benefit from innovative applications thanks to NFC, such as device pairing, authentication, and parameter setting, thereby improving product user experience and convenience. Taking a new turn, NFC technology is now also enabling wireless charging.
10:30 am – 10:55 am
Presenter: STMicroelectronics
This session will present the new turnkey wireless charging solutions from ST, focusing on low power applications. Starting with an overview of the market, we will continue with an outline of our wireless charging ICs. We will then dedicate some time to our Innovation for Spatial Freedom, a new configuration mode that is practically transforming the whole surface of the TX in usable area, and will conclude by highlighting STMicroelectronics' value proposition for this application.
11:00 am – 11:25 am
Presenter: STMicroelectronics
During this presentation, we will guide you through our STM32 Bluetooth LE 5.2+ (Audio, Thread, Zigbee, MATTER), LPWAN (Sub-GHz), cellular and ultra-wide band solutions. With our growing portfolio of devices and SoC’s, your wireless IoT needs can be served with the same industry-leading STM32 ecosystem.
11:30 am – 11:55 am
Presenter: STMicroelectronics
Come learn how to implement secure and measured boot using the new STM32U5 with wolfBoot. The solution offers out-of-the-box support for the new U5 with exciting features like delta updates or encrypted updates.
This secure boot solution uses industry best practices based on RFC9019 (a firmware update architecture for the Internet of Things). It also supports a root of trust (key store) with support for multiple public keys, measured boot using TPM (or similar device) and support for ECC, RSA and ED25519.
1:30 pm – 1:55 pm
Presenter: John Kvam, STMicroelectronics
ST's new gesture recognition feature for ST Time-of-Flight sensors opens new possibilities for enhanced user interactions. This brand-new turnkey solution comes in a simple package that will dramatically reduce design times thanks to its intuitive GUI and ready-to-use example code. Custom-made for the multi-zone VL53L5CX sensor, it enables hand tracking, swipe, tap, push/pull and many more.
Built upon the major success of Flight-Sense™ sensors, this new software will help you to unleash the full capability of these tiny depth sensors. Ease of integration, low power consumption, and non-intrusive technology make it the perfect solution for low-cost, simple and robust gesture recognition applications.
2:00 pm – 2:25 pm
Presenter: Jie Wong, STMicroelectronics
The M95P 32-Mbit Page EEPROM is the ideal device for both data and code management. With the ability to read/write down to the individual byte level, a write-cycle endurance 5x greater, and data retention 10x greater than competing devices, the Page EEPROM facilitates robust and flexible datalogging. Moreover, in-field firmware updates can be virtually transparent to the application thanks to ultra-fast erase and program operations assisted by a high-speed Quad-SPI interface. Lastly, ultra-low power performance, along with fast boot times, makes this memory perfect for mobile IoT applications such as small IoT modules powered by small batteries or solar cells.
2:30 pm – 3:00 pm
Presenter: DSP Concepts VP with Mike Hartmann, STMicroelectronics
Audio Weaver™ ST Edition from DSP Concepts is an innovative graphical design environment for developing optimized embedded audio signal flows. Optimized for STM32 microcontrollers, Audio Weaver ST Edition is a complete plug-and-play solution ready to integrate and ship in products. Teams can design signal flows graphically, integrate features with DSP Concepts and 3rd party IP, and then visually tune and debug their designs in real-time. DSP Concepts will present a basic overview of Audio Weaver functionality and the included reference design for the STM32 microcontroller.
9:30 am – 9:55 am
Presenter: STMicroelectronics
MEMS sensor innovation and technology has taken us to the point where we can detect all manner of ambient energy with the tiniest of devices, and employ the data in useful, if not critical, applications that help us perceive more, perform better, and stay safer. While there is enormous scope for increasingly sophisticated use of combined sensor data, there are serious latency, bandwidth and security challenges emerging across all personal electronics, industrial and automotive markets in relation to the transfer of such large quantities of data to and from centralized systems and cloud servers.
Real-time, low-power, local and edge data processing capabilities represent among the most viable and sustainable routes forward, and ST is shaping its technology and MEMS sensor product portfolio in pursuit of stringent power management targets in combination with extremely exciting developments in learning hardware and artificial intelligence engines.
10:00 am – 10:25 am
Presenter: STMicroelectronics
Introduction to the STHS34PF80: an uncooled, factory-calibrated, IR sensor with operating wavelength between 5 µm and 20 µm. The STHS34PF80 sensor has been designed to sense presence based on the absolute temperature of objects within its field-of-view (FoV).
10:30 am – 10:55 am
Presenter: STMicroelectronics
ST’s pressure sensors are increasingly being used in smartphones, tablets and wearable technology such as sports watches, smart watches, and fitness bands, enabling accurate floor detection and enhanced location-based services, allowing more accurate dead-reckoning calculations, and opening the door to new industrial applications, like smart flow detectors and predictive maintenance. This new generation of sensors embed an analog hub sensing functionality which is capable of connecting an analog input and converting it to a digital signal for embedded processing. In addition, an embedded Qvar (electric charge variation detection) channel can be enabled for sensing in applications such as water leakage detection, tap, double-tap, long press, and L/R - R/L swipe.
11:00 am – 11:25 am
Presenter: STMicroelectronics
In this session we will show you how to simplify control of a vacuum cleaner motor with a single controller and gate driver solution, using the new STSPIN32G4.
11:30 am – 11:55 am
Presenter: Jeff Halio, STMicroelectronics
Rotary resolvers are the preferred solution for reliable rotary position sensing in industrial and automotive - harsh environments with high temp, vibration, humidity, or dust or oil contamination.
These passive transducers must be energized with an AC voltage; with two high-power op amps in one package, the TSB582 can reduce PCB space and lower BOM cost, while providing short-circuit protection and enhanced thermal performance.
This session will discuss rotary resolver architecture, system-level design using TSB582 to drive the excitation sine-wave input, and example applications.
1:30 pm – 1:55 pm
Presenter: STMicroelectronics
Learn how this reference design can apply to AC-DC and DC-AC applications based on a digital platform, optimized for power conversion. It is well suited for the Active Front End (AFE) stage in high power charging stations, industrial battery chargers and UPS. The high switching frequency of the SiC MOSFETs and the multi-level structure allow nearly 99% efficiency as well as the optimization of passive components in terms of size and cost.
2:00 pm – 2:25 pm
Presenter: STMicroelectronics
A GaN-based AC-DC VIPerPlus solution with 45 W single-port interface, the VIPerGaN50 increases efficiency and power density for compact AC-DC converters up to 50 W. This session will focus on how it can be used in conjunction with the STUSB4761 to achieve an extremely compact single-port 45 W AC-DC USB-PD converter.
2:30 pm – 3:00 pm
Presenter: John Keller, STMicroelectronics
Discover an innovative solution to protect your STM32 with UCPD. Learn which device to use for sink, source, and dual-role power use cases, and understand which Nucleo kit to use for your rapid prototyping.
9:30 am – 9:55 am
Presenter: Jonathan Williams, Twilio IoT
Device-to-cloud security and connected device manageability have to be re-thought to make the IoT successful. The transition from unconnected to connected products has uncovered fundamental issues with how software is built for microcontrollers. A reference architecture needs to cover security at the hardware level with secure boot, at the firmware level with failsafe FOTA, and at the cloud level.
To achieve competitive time-to-market for new IoT solutions, the embedded engineer cannot be burdened with connectivity and security. This talk will walk you through a reference architecture for modern IoT infrastructure as well as give an introduction to, and demonstration of, Twilio Microvisor, an implementation of said architecture based on the STM32U585 MCU and leveraging Arm TrustZone. This offers managed connectivity and security, including secure remote debugging — an industry-first.
10:30 am – 12:30 pm
Presenter: Joint workshop with Microsoft, hosted by STMicroelectronics
Designed for cloud IoT architects, in this session we will show you how to easily connect a B-U585I-IOT02A IoT Discovery Kit to Microsoft Azure IoT Central. Once done, Microsoft will then walk through the dashboard creation, rule setting, use of data explorer, running specific jobs, etc. In addition, Microsoft will show you how to do analytics on data collected using PowerBI.
You will learn:
Prerequisites for participation in this workshop:
A B-U585I-IOT02A Discovery kit will be provided by STMicroelectronics for use during the workshop, and collected at the end of the training.
Due to seating limitations, this workshop requires separate registration. Note that registering for this workshop also grants you full access to the ST Technology Tour event, including the technology demos, presentations, lunch, and refreshments.
1:30 pm – 3:30 pm
Presenter: Joint workshop with AWS, hosted by STMicroelectronics
Designed for anyone who would like to create end-to-end IoT solutions, this session will guide you in developing firmware to connect a B-U585I-IOT02A IoT Discovery Kit to AWS IoT Core Broker. Once done, we will deploy the IoT backend stack using CloudFormation. Finally, we will develop and deploy a responsive front end application using AWS Amplify. The application will allow users to securely register and login to a dashboard that will visualize the sensory data coming from the U5 IoT sensor node.
You will learn:
Prerequisites for participation in this workshop:
A B-U585I-IOT02A Discovery kit will be provided by STMicroelectronics for use during the workshop, and collected at the end of the training.
Due to seating limitations, this workshop requires separate registration. Note that registering for this workshop also grants you full access to the ST Technology Tour event, including the technology demos, presentations, lunch, and refreshments.
11:30 am – 11:55 am
Presenter: Stephanie Pavlick, Qeexo, hosted by STMicroelectronics
In this session we will show you how to use Qeexo AutoML to easily collect data, train models, and deploy working models to ST Machine Learning Core (MLC) without writing any code.
We will demonstrate the ability to automatically tune the filters, select features from the data, and see model performance live. You will learn about the most productive way to prototype and develop machine learning solutions for STM32 and MLC.
1:30 pm – 3:30 pm
Presenter: STMicroelectronics
Attend this hands-on workshop to discover the latest in design support tools aimed at helping designers rapidly develop asset tracking applications.
This session focuses on asset tracking solutions using the SensorTile.box wireless multi-sensor development kit complemented by its respective software package FP-ATR-BLE1. The session will include an overview of the hardware features and unique capabilities of this development tool, with emphasis on the sensors, and its position within our solutions for asset tracking.
You will learn:
Prerequisites for participation in this workshop:
All participants will receive a free SensorTile.box wireless multi-sensor development kit at the beginning of the workshop.
Due to seating limitations, this workshop requires separate registration. Note that registering for this workshop also grants you full access to the ST Technology Tour event, including the technology demos, presentations, lunch, and refreshments.
Premier
Featured
Lorem ipsum dolor sit amet, consectetur adipisicing elit.
Premier
Featured