As the tech industry is relentlessly advancing battery technology and low-power edge devices, STMicroelectronics is at the forefront with a new platform designed for ultra-low power consumption.
In this workshop, ST experts will introduce STM32U0, the latest generation of entry-level, ultra-low-power MCUs.
STM32U0 enables more design freedom in entry-level, battery-operated devices with higher energy savings and longer product usage. This workshop will highlight the STM32U0's cost-effectiveness and lower BOM costs, achieved through its high level of integration.
Powered by an Arm Cortex®-M0+, the series targets SESIP Level 3, PSA-Certified Level 1, and NIST certifications.
In this workshop, you will:
Learn how to save energy and cost with the new STM32U0 series. Discover its main benefits for your applications through practical hands-on demonstrations with STM32 ultra-low power experts.
Lorem ipsum dolor sit amet, consectetur adipisicing elit.
09:00 - 09:30
STM32U0 series introduction (30mins)
09:30 - 10:00
First hands-on section (20mins)
- Ready to use ULP mode examples
Break (10mins)
10:00 - 10:10
Hands-on demo (5-10mins)
10:10 - 11:40
Second hands-on section - practical ULP application example of BUS system (90mins)
- Step-by-step guide on using HAL/LL/BSP libraries to manage BUS system
- Utilizing DMA, LPTIM, Comparator, and Glass LCD in low-power conditions
- Verify consumption using STM32CubeMonitor-PWR
11:40 - 12:00
Q&A (20mins)
Date
Language
Registration status
The STM32U0 is the latest generation of entry level ultra-low power MCUs. By incorporating best-in-class static consumption and multiple ultra-low-power modes, the STM32U0 series offers significant energy savings and a longer usage life.
The series is based on the Arm Cortex®-M0+ core running up to 56 MHz and targets SESIP Level 3, PSA-Certified Level 1, and NIST certifications.