22KW OBC & DCDC Combo
New generation of on-board DC fast charging modules, highly integrated, with high performance and power density.
With the theme of “Our technology starts with you”, our expert speakers from ST executives will share more than 7 insightful speeches, 20 in-depth technical presentations, and visitors can also experience first-hand over 40 specially-curated demos to help you dive deep into the cutting-edge technologies that are shaping our world.
This is your chance to experience technology and witness the future of innovation!
Lorem ipsum dolor sit amet, consectetur adipisicing elit.
| Time | Agenda | |
|---|---|---|
| 08:30 – 09:10 | Registration & demo visit | |
| 09:10 – 09:15 | Opening Remark Giuseppe IZZO, Managing Director, ST Taiwan, VP of Greater China & South Asia Region, STMicroelectronics | |
| 09:15 – 09:35 | Global Strategy Overview Hiroshi NOGUCHI, Executive Vice President, Sales & Marketing, Asia Pacific excluding China, STMicroelectronics | |
| 09:35 – 09:50 | Taiwan Overview Polly YANG, Head of Sales, Taiwan, STMicroelectronics | |
| 09:50 – 10:10 | Smart Mobility Danny LEE, Marketing Director, Automotive Sub-Group, Asia Pacific excluding China, STMicroelectronics | |
| 10:10 – 10:55 | Break & demo tour | |
| 10:55 – 11:15 | Power & Energy Francesco MUGGERI, Vice President, Marketing & Applications, Power Discrete & Analog, APAC, STMicroelectronics | |
| 11:15 – 11:35 | IoT & Connectivity Paolo OTERI, Director, Microcontrollers & Digital ICs Group, Asia Pacific excluding China, STMicroelectronics | |
| 11:35 – 11:55 | Sensing the World Shaun PARK, Director, AMS, MEMS and Imaging, Asia Pacific excluding China, STMicroelectronics | |
| 11:55 – 13:00 | Lunch | |
New generation of on-board DC fast charging modules, highly integrated, with high performance and power density.
SiC modules are a critical component of the power system in electric vehicles, determining the output and efficiency of the driving power.
Zonal control is used for managing the connection between the in-vehicle ECU, peripheral devices, and sensors. Built on ST's automotive-grade products, it supports DDS protocol and FOTA SOA.
A digital power design solution using a three-phase Vienna topology. This design solution utilizes third-generation SiC components, including the SCT018W65G3AG and STPSC40H12C, and built on a digital control STM32G4 MCU platform.
A digital power design solution using a three-phase LLC topology. This design solution utilizes third-generation SiC components, including the SCT025W12-G3A-4AG and STTH60RQ06W, and is built on a digital control STM32G4 MCU platform.
Based on the highly integrated STSPIN32G4 platform, this solution incorporates the STM32G4 core, DC/DC, and three-phase Gate Driver all in a single chip. Design with ST's motor driving SDK, Easy to drive three-phase BLDC motors effectively to meet the demands of precision positioning.
The NanoEdge AI software can quickly generate the required AI model through its built-in analysis and learning design, greatly improving measurement accuracy. It can measure the weight of clothing more accurately, achieving the goal of energy and water conservation.
The smart home solution is built on the latest Matter network. This solution includes switch lighting that can be controlled through mobile devices.
A complete system solution that includes PLC, IO-Link, HMI, and cloud connectivity.
The Vx1940 is a 5.1-megapixel, 2.25um global rolling shutter image sensor designed specifically for in-car monitoring. Its specific ISP function package and RGB-NIR 4x4 color filter array make it the best solution for in-car applications.
The embedded intelligent sensor processing unit of ST LSM6DSO16IS is integrated into the wearable device for motion. The device can provide users with accurate running form analysis.
The VD55H1 is a low-interference, power-saving iToF sensor with 672 x 804 pixels (0.54MP). It can be used in 3D camera modules to generate high-resolution depth maps. Its typical ranging distance is up to 5 meters, and the pattern illumination ranging length can exceed 5 meters.
Meet us at upcoming technical workshops, webinars and other events. Check out the page below to find one near you and register!