The demand for high-power Motor Control solutions is surging across sectors like HVAC systems, data centers, and grid-scale battery energy storage.
HVAC (Heating, Ventilation, Air Conditioning)
The HVAC market, including heat pumps and VRF rooftop units, is projected to grow at a 15% CAGR from 2023 to 2027. Enhanced efficiency in heating and cooling is critical. Multi-motor control architectures (compressors and fans) optimize cost and performance, while single-phase and 3-phase PFC improve power quality.
Data Centers Infrastructure Management
Cooling accounts for up to 40% of energy costs in AI data centers. Liquid cooling is the preferred solution for High-Performance Computing (HPC) servers, using Cooling Distribution Units (CDUs), Pumps, Chillers and Heat Rejection Fans to manage heat transfer from direct-to-chip cold plates. Key targets include extreme reliability, power density, and energy efficiency.
Grid-Scale Battery Energy Storage
Thermal management is crucial for battery performance and longevity in renewable energy systems. Active cooling and heating ensure optimal operation, with high-power compressors, water pumps, and 3-phase PFC enhancing power quality. Compact designs maximize space within battery compartments, which must remain sealed and contaminant-free.
ST offers cutting-edge Motoro Control solutions to address these evolving needs. In this on-demand webinar, you will have a deep dive into ST's high power thermal management system.
In this on-demand webinar, we will discuss:
Lorem ipsum dolor sit amet, consectetur adipisicing elit.
Time
Content
8:00 - 9:00
Registration and system check for pre-installed tools
STMicroelectronics' High Power Thermal Management Solutions
ST’s Motor Control Competence Center provides the 10kW compressor drive solution, combined with three-phase Vienna PFC, AI predictive maintenance, and KNX integration, delivering robust cooling solutions for various applications. Additionally, ST also offers 7kW (triple FOC and interleaved PFC), 4kW (dual FOC and interleaved PFC), and 2kW RAC solutions, ensuring efficient and reliable cooling to fulfill different customer needs.
STM32G4 masters all these platforms: for the most complex (10kW with Vienna PFC and FOC motor drive), the CPU load hovers at about 60% only, thanks to its math coprocessors and data management architecture advantage. ST Motor Control Competence Center can flexibly meet the diverse power equipment needs of customers by providing a wealth of solutions.
ST's SiC technology focuses on higher power levels, efficiency, and reliability in terms of Rdson, dynamic performance, and Tj.
ST's IGBT technology, and the SLLIMM (Small Low-Loss intelligent molded module) family of compact, high-efficiency, dual in-line intelligent power modules (IPM) with optional extra features for addressing the needs of energy saving, compactness, and reliability as well as lower system costs
ST offers the STGAP series of isolated gate drivers for MOSFET, IGBT, SIC, that provide galvanic isolation between the input section, which connects to the control part of the system, and the power device.
Advanced packaging supply application assembly request like isolation, thermal and reliability. ACEPAK SMIT with Vienna topology and Half bridge topology.
Best silicon, SiC technology paired with advanced packaging, enables HVAC systems excel efficiency, thermal and reliability and accept by many customers.